HUBBELL
GLEASON_REEL-ER_PRODIMAGE
GLEASON_REEL-ER_PRODIMAGE

ER31435 Series ER General Purpose Electric Reel 35' 14/3 With Cable

Brand:

Gleason Reel

Catalog ID:

ER31435

Series ER General Purpose Electric Reel 35' 14/3 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

Product details

General

Application

Hand pull or moving machinery

Catalog Number

ER31435

Listings

CSA

Product Category

Reels

UPC

783246001689

Dimensions

Cable Length Active

35

Length

35 in

Weight

47 lb

Conductor Related

Number of Conductors

3

Wire Size

#14 AWG