HUBBELL
Image of ER31845 ER31845 Series ER General Purpose Electric Reel 45' 18/3 With Cable

ER31845 Series ER General Purpose Electric Reel 45' 18/3 With Cable

Brand: Gleason Reel

Catalog ID: ER31845

Series ER General Purpose Electric Reel 45' 18/3 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Hand pull or moving machinery

Catalog Number

ER31845

Listings

CSA

Product Category

Reels

UPC

783246001740

Dimensions

Cable Length Active

45

Length

45 in

Weight

49 lb

Conductor Related

Number of Conductors

3

Wire Size

#18 AWG