HUBBELL
GLEASON_REEL-ER_PRODIMAGE
GLEASON_REEL-ER_PRODIMAGE

ER41225 Series ER General Purpose Electric Reel 25' 12/4 With Cable

Brand:

Gleason Reel

Catalog ID:

ER41225

Series ER General Purpose Electric Reel 25' 12/4 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

Product details

General

Application

Hand pull or moving machinery

Catalog Number

ER41225

Listings

CSA

Product Category

Reels

UPC

783246001719

Dimensions

Cable Length Active

25

Length

25 in

Weight

48 lb

Conductor Related

Number of Conductors

4

Wire Size

#12 AWG