HUBBELL
WBP_HBL45123R20_PRODIMAGE
WBP_HBL45123R20_PRODIMAGE
Discontinued

Cord and Cable Reels, Industrial Cord Reel, With Box and 5352GRY, 45' 12/3, Yellow

Brand:

Bryant

Catalog ID:

BRY45123R20

Cord and Cable Reels, Industrial Cord Reel, With Box and 5352GRY, 45' 12/3, Yellow

Positive Latch Maintains Desired Cord Length

Product details

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft.

Cable Type

#12/3 SJEO

Catalog Number

BRY45123R20

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Portable Outlet Box and 1 Duplex Plate

OEM Brand Name

Hubbell Bryant

Series

Industrial

Type

Reel With Portable Outlet Box And 1-20A 125V Duplex Receptacle

UPC

781786128170

Dimensions

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Resources and downloads