
Brand: Bryant
Catalog ID: BRYC40163FL
Cable Length
40 Ft.
Cable Type
#18/2 SJTOW
Catalog Number
BRYC40163FL
Light Source
Fluorescent
Series
Commercial
Type
Reel With Flouorescent Hand Lamp, Automatic Shut Off
UPC
781786380196
Cable Length
40 Ft.
Amperage Rating
12 A
Current / Amperage Rating
12 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Cable Type
#18/2 SJTOW