HUBBELL
Image of GCC12370-BC GCC12370-BC 70' 12/3 Industrial Duty Cord Reel w/Bare Cord

GCC12370-BC 70' 12/3 Industrial Duty Cord Reel w/Bare Cord

Brand: Gleason Reel

Catalog ID: GCC12370-BC

70' 12/3 Industrial Duty Cord Reel w/Bare Cord

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC12370-BC

Product Category

Reels

Type

Bare Cord

UPC

783246001009

Dimensions

Weight

47.1 lb

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

cULus