text.skipToContent text.skipToNavigation

GCC16370-LED

by Gleason Reel 

Catalog ID: GCC16370-LED

70' 16/3 Industrial Duty Cord Reel w/LED Hand Lamp

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with LED lamp

Product Details

General

Application Ceiling, wall or under bench mount
Product Category Reels
Type LED Hand Lamp
UPC 783246001016

Dimensions

Cable Length Active 70
Weight 40.5 lb

Electrical Ratings

Current / Amperage Rating 13 A
Current Rating 13 A

Conductor Related

Number Of Conductors 3
Wire Size #16 AWG

Certifications and Compliance

Industry Standard(s) cULus