WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE

WCA14445-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #14/4 SOW, 15 A, 600 VAC

Brand:

Gleason Reel

Catalog ID:

WCA14445-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #14/4 SOW, 15 A, 600 VAC

Product details

General

Cable Length
45 Ft
Cable Type
#14/4 SOW
UPC
WCA14445-BC

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
600 VAC

Conductor Related

Number Of Wires
4-Wire

Certifications And Compliance

Nema Rating
NEMA 4

Resources and downloads