text.skipToContent text.skipToNavigation

EZ9-5025

by Gleason Reel 

Catalog ID: EZ9-5025

EZ Reel 25' 1/2 I.D. Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

$1,234.70 USD

Product Details

General

Application Mount under workbench or low on wall - Air - E-Z Pull
Product Category Reels
UPC 783246001887

Dimensions

Diameter - Inside 0.50 in
Length 25 ft
Weight 62 lb