text.skipToContent text.skipToNavigation

PB16

by Gleason Reel 

Catalog ID: PB16

Pivot Base 16

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Orange Polyester Baked-On Finish
  • Positive Ratchet Lock with Disengage

$339.67 USD

$339.67 USD

Product Details

General

Color Ansi-61 Gray Textured
Finish Type Polyester Powder
Listings UL, CSA
Material Carbon Steel
Product Category Reel Accessories
Type Standard Push Button Enclosure
UPC 783246001627

Dimensions

Actual Height 11.75 in
Depth 3
Width 11 in