CR030-18 Compact Slip Ring Assembly 30 Amp 18 Pole
Request a Quote
Brand:
Gleason Reel
Catalog ID:
CR030-18
Compact Slip Ring Assembly 30 Amp 18 Pole
Product details
Resources and downloads
Product details
General
Number Of Poles
18
Series
Compact CR
Electrical Ratings
Current / Amperage Rating
30 A
Resources and downloads
Specifications
GRD-CR030-18-SPEC-EN
Brochures
Compact 30 & 50 Slip Rings 30A or 50A, 600V, 1.5" (38mm Bore)