HUBBELL
Image of RP035-30 RP035-30 Rota-Power Collector Assembly 30 Pole 35 Amp

RP035-30 Rota-Power Collector Assembly 30 Pole 35 Amp

$6,822.32 USD

Brand: Gleason Reel

Catalog ID: RP035-30

Rota-Power Collector Assembly 30 Pole 35 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP035-30

Series

Rota-Power RP Series

UPC

783246019066

Electrical Ratings

Current / Amperage Rating

35 A

Conductor Related

Number Of Poles

30