HUBBELL
Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.
Image of 31518117BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518117BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • .500"-.625"
  • Neoprene.

Standard Product

General

Application

Replacement Bushings

Catalog Number

31518117BPK100

Color

Black

Color Code

Brown

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Item Type

Cord Connector Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .500"-.625" (12.7-15.8)
  • Form Size - F3
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022598

Dimensions

Display Size

1/2" and 3/4" Form 3

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.5-0.625 in (12.7-15.8 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10