WBP_31648036GPK100_PRODIMAGE
WBP_31648036GPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .125-.187", Orange.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31648036GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .125-.187", Orange.

Bulk Packed 100

Product details

General

Application
  • Replacement Gotcha Rings
Color
  • Orange
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Yes
Item Type
Cord Connector Accessories
Material
Nylon
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Type
  • Gotcha Ring
  • Gotcha Ring
UPC
783585022710

Dimensions

Display Size
1/4", 3/8" and 1/2" Form 1
Hub Size
1/4", 3/8", 1/2"

Conductor Related

Conductor Range
0.125-0.187 in (3.17-4.76 mm)
Number of Conductors
Single

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10