


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 31648052GPK100
Bulk Packed 100
Application
Replacement Gotcha Rings
Catalog Number
31648052GPK100
Color
Orchid
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Item Type
Cord Connector Accessories
Material
Nylon
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Accessories
Specifications
Type
Gotcha Ring
UPC
783585022840
Display Size
1" Form 4
Hub Size
1"
Weight
0.45 lb
Conductor Range
0.75-0.875 in (19.0-22.2 mm)
Number of Conductors
Single
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Carton Quantity
10