WBP_HJ1058GPK25_PRODIMAGE
WBP_HJ1058GPK25_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_HJ1055GPK25_PRODIMAGE

Kellems Wire Management, Cord Connectors, Junior, .31"-.38", 1/2" NPT, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HJ1059GPK25

Kellems Wire Management, Cord Connectors, Junior, .31"-.38", 1/2" NPT, Gray

Hubbell Juniors are a miniature liquidtight version of the full-sized Hubbell cord connectors. They feature the same GOTCHA® ring technology and neoprene bushings. They also come with or without a nylon spiral for arc of bend control and longer cord life. They are available in ¼", ³⁄8", and ½" NPT sizes in both gray and black.

  • Miniature nylon cord connector
  • Available in gray or black

Standard Product

Product details

General

Application
Straight Male Connector
Color
Gray
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Junior Cord Connectors
Material
Nylon
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series
Miniature
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
Connector
UPC
783585023328

Dimensions

Display Size
1/2" NPT
Hub Size
1/2 "

Conductor Related

Conductor Range
0.31-0.38 in (7.9-9.5 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
IP66
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
455