HUBBELL
Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .22-.27", Black
Image of HS1001BPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .22-.27", Black

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .22-.27", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HS1001BPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .22-.27", Black

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

General

Application

Straight Snap-In Connector

Catalog Number

HS1001BPK25

Color

Black

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

Yes

Item Type

Juniors® Miniature Cord Connectors

Material

Nylon

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .22"-.27" (5.6-6.9)
  • For Chassis Thickness - .10" (2.5) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023359

Dimensions

Display Size

.50" Actual (12.7)

Conductor Related

Conductor Range

0.22-0.27 in (5.6-6.9 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Logistics

Carton Quantity

5