text.skipToContent text.skipToNavigation

HS1003GPK25

by Hubbell Wiring Device-Kellems 

Catalog ID: HS1003GPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Gray

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

Product Details

General

Application Straight Snap-In Connector
Color Gray
Environmental Conditions Non-Weather Resistant
Item Type Juniors® Miniature Snap-In Cord Connectors with Spiral
Material Nylon
Material - Mounting Hardware Snap-In
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)
Series Miniature
Temperature Rating Minimum -40°F to +225°F (-40°C to +107°C)
Type Snap-In Connector
UPC 783585023403

Dimensions

Display Size .63" Actual (16.0)

Conductor Related

Conductor Range 0.30-0.36 in (7.6-9.1 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads