WBP_MHC1022_PRODIMAGE
WBP_MHC1022_PRODIMAGE

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 2) .23-.29" (5.8-7.4mm) Holes, 1/2", Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MHC1022

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 2) .23-.29" (5.8-7.4mm) Holes, 1/2", Aluminum

Standard Product

Product details

General

Application
  • Straight Male- Form 2
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
  • Straight Male
  • Straight Male
UPC
783585686219

Dimensions

Hub Size
1/2"

Conductor Related

Conductor Range
0.23-0.29" (5.8-7.4mm)
Number of Conductors
2

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity
25
Pallet Quantity
6400