text.skipToContent text.skipToNavigation

NHC2024CR

by Hubbell Wiring Device-Kellems 

Catalog ID: NHC2024CR

Kellems Wire Management, Cord Connectors, 90 Degree Male .50-.63", 1/2", Nylon

  • Nylon cord connector resists corrosion
  • Connector body is a one-piece design with machined threads
  • Tapered interior seats the bushing evenly for a liquidtight seal

Standard Product

Product Details

General

Application 90 Degree Male- Form 2
Color Black
Color Code Brown
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
Item Type Cord Connectors
Material Nylon
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC.
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
Series Standard Duty
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type 90° Male
UPC 783585451886

Dimensions

Display Size 1/2" NPT
Hub Size 1/2 "

Conductor Related

Conductor Range 0.5-0.63 in (12.7-15.9 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity 25

Resources/Downloads