HUBBELL
WBP_SEC100BSMH9_PRODIMAGE
WBP_SEC100BSMH9_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_SEC100BSMH9_app_PRODIMAGE
WBP_SEC100BSMH9_alt_PRODIMAGE

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 9) .215" (5.5mm) Holes, 1", Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SEC100BSMH9

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 9) .215" (5.5mm) Holes, 1", Black

Standard Product

Product details

General

Application

Multi-Hole Cord Grip Connectors

Catalog Number

SEC100BSMH9

Color

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

No

Item Type

Multi-Hole Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Number of Holes

9

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Multi-Hole Cord Grip

Specifications

  • Cord Diameter Inches (mm) - .215" (5.5mm)
  • No. of Holes - 9
  • NPT Hub Size - 1 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

783585233512

Dimensions

Display Size

1" NPT

Hub Size

1"

Conductor Related

Conductor Range

0.215 in (5.5 mm)

Number of Conductors

9

Certifications And Compliance

Nema Rating

IP66

Logistics

Carton Quantity

50