HUBBELL
Image of SEC75B352 Kellems Wire Management, Multi-Hole Cord Grip Connectors, 3) .205" (5.2mm) Holes, 3/4", Black

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 3) .205" (5.2mm) Holes, 3/4", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SEC75B352

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 3) .205" (5.2mm) Holes, 3/4", Black

  • Multi-Hole Cord Grip Connectors
  • 3) .205" (5.2mm) Holes
  • 3/4"
  • Black

Standard Product

General

Application

Multi-Hole Cord Grip Connectors

Catalog Number

SEC75B352

Color

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

No

Item Type

Multi-Hole Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Number of Holes

3

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Multi-Hole Cord Grip

Specifications

  • Cord Diameter Inches (mm) - .205" (5.2mm)
  • No. of Holes - 3
  • NPT Hub Size - 3/4 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Type

Connector

UPC

783585233451

Dimensions

Display Size

3/4" NPT

Hub Size

3/4"

Conductor Related

Conductor Range

0.205 in (5.2 mm)

Number of Conductors

3

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

No

Nema Rating

IP66

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Configuration

Number of Holes

3

Logistics

Carton Quantity

100