HUBBELL
WBP_SECP21BA_PRODIMAGE
WBP_SECP21BA_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connectors, European Style, .45-.71", PG21, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SECP21BA

Kellems Wire Management, Cord Connectors, European Style, .45-.71", PG21, Black

Standard Product

Product details

General

Application

Straight Male Connector

Catalog Number

SECP21BA

Color

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile PG

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .45"-.71" (11.4-17.9)
  • Gland - Buna N
  • Hub Size - PG21

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018379

Dimensions

Display Size

PG21

Hub Size

PG21

Conductor Related

Conductor Range

0.45-0.71 in (11.4-17.9 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

IP66

Logistics

Carton Quantity

50

Pallet Quantity

10800