text.skipToContent text.skipToNavigation

SHC1072

By Hubbell Wiring Device-Kellems 

Catalog ID: SHC1072

By Hubbell Wiring Device-Kellems
Catalog ID:  SHC1072
Kellems Wire Management, Cord Connectors, Straight Male, 1.94-2.06", 2", Aluminum
  • Cast aluminum cord connector, one-piece design with machined threads
  • Lock nuts sold separately

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Straight Male- Form 7
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
Item Type Cord Connectors
Material Aluminum, Cast
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +240°F (-34°C to +115°C)
Series Standard Duty
Temperature Rating Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Type Straight Male
UPC 783585200729

Dimensions

Display Size 2" NPT
Hub Size 2"

Conductor Related

Conductor Range 1.94-2.06 in (49.2- 52.4 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity 5

Resources and Downloads

Videos

Kellems Wire Management Solutions

Installation/Instruction Manual (IOM)

Engineering Drawing