Brand: Gleason Reel
Catalog ID: C40-C11U-Z-S
Accessories
Cable Type
Round
Catalog Number
C40-C11U-Z-S
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C40
Type
Control Unit Trolley
Length - Clip
2.75
Length - Trolley
28.5
Max Cable/Hose O.D.
1.25
Overall Width
6
Cable/Hose O.D. Range
0.31 - 0.59