HUBBELL
Image not found
Image not found

C40-C21E-Z C40 END CLAMP ASSY

Brand: Gleason Reel

Catalog ID: C40-C21E-Z

C40 END CLAMP ASSY

  • Bearings are pre-lubricated for life
  • 0.87" Dia. precision ball bearing wheels
  • Cable/Hose clips are adjustable

Product details

General

Accessories

  • Hose - General Purpose
  • Junction Boxes
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Glands For Single Cables Or Groups

Cable Type

Round

Catalog Number

C40-C21E-Z

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C40

Type

End Clamp

Dimensions

Length - Clip

2.75

Max Cable/Hose O.D.

1.25

Conductor Related

Cable/Hose O.D. Range

0.31 - 0.59

Resources and downloads