HUBBELL
Image not found
Image not found

C40-HB-Z C30,35&4040 HANG BRKT-HORZ MNT

Brand: Gleason Reel

Catalog ID: C40-HB-Z

C30,35&4040 HANG BRKT-HORZ MNT

Zinc Plated Steel Hanging Bracket for C30,C35 and C40 Rail

Product details

General

Catalog Number

C40-HB-Z

Material - Hardware

Zinc Plated Steel

Series

  • C35
  • C40

Type

Bracket

Dimensions

Dimension - Height inch

1.38

Overall Length

3.25

Overall Width

1.62

Resources and downloads