HUBBELL
Image of C50-CP-Z C50-CP-Z C50 RAIL COUPLER ASSM
Image of C50-CP-Z C50-CP-Z C50 RAIL COUPLER ASSM

C50-CP-Z C50 RAIL COUPLER ASSM

Brand: Gleason Reel

Catalog ID: C50-CP-Z

C50 RAIL COUPLER ASSM

  • Zinc Plated Steel Coupler for C50 Rail

Product details

General

Catalog Number

C50-CP-Z

Material - Hardware

Zinc Plated Steel

Series

C50

Type

Coupler

Dimensions

Dimension - Height inch

2

Overall Length

5

Overall Width

2

Resources and downloads