HUBBELL
Image of C50-F04-1305I-Z-S C50-F04-1305I-Z-S C50 CA TRLY 7.88L 4.94D 6.31WD
Image of C50-F04-1305I-Z-S C50-F04-1305I-Z-S C50 CA TRLY 7.88L 4.94D 6.31WD

C50-F04-1305I-Z-S C50 CA TRLY 7.88L 4.94D 6.31WD

Brand: Gleason Reel

Catalog ID: C50-F04-1305I-Z-S

C50 CA TRLY 7.88L 4.94D 6.31WD

  • Flat Clamp design
  • Hardware is Zinc Plated
  • 1.25" Dia Precision ball bearing steel wheels
  • Max Trolley load =80Lbs
  • Travel speed up to 350 fpm
  • Max travel = 250ft

Product details

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Catalog Number

C50-F04-1305I-Z-S

Clamping Element Design

Flat Clamp

Material - Hardware

Zinc Plated Hardware

Series

C50

Type

Intermediate Trolley

Dimensions

Diameter - Saddle

4.94

Height - Window

1.38 in

Overall Length

7.88

Radius - Saddle

2.47

Width - Window

5 in

Resources and downloads