HUBBELL
Image of T50-C32I-Z-S T50-C32I-Z-S T50 Intermediate Trolley
Image of T50-C32I-Z-S T50-C32I-Z-S T50 Intermediate Trolley

T50-C32I-Z-S T50 Intermediate Trolley

Brand: Gleason Reel

Catalog ID: T50-C32I-Z-S

T50 Intermediate Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product details

General

Accessories

  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig

Application

For Round Cable Or Hose

Cable Type

Round

Catalog Number

T50-C32I-Z-S

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

T50

Type

Intermediate Trolley

Dimensions

Length - Clip

3.86

Conductor Related

Cable/Hose O.D. Range

0.60 - 0.94

Resources and downloads