HUBBELL
CL-F05-2-S CLAMP FLAT CABLE 5.00W X 1.77H
CL-F05-2-S CLAMP FLAT CABLE 5.00W X 1.77H

CL-F05-2-S CLAMP FLAT CABLE 5.00W X 1.77H

Brand:

Gleason Reel

Catalog ID:

CL-F05-2-S

CLAMP FLAT CABLE 5.00W X 1.77H

Product details

General

Clamping Element Design

Flat Clamp

Finish Type

Orange polyester powder

Material - Hardware

Stainless Steel, Clamping Pads Are Neoprene

Series

  • C40
  • C50
  • C60
  • I110
  • I115

Type

Cable Clamp

Dimensions

Overall Width

6.88

Width - Window

5 in

Resources and downloads