HUBBELL
CL-M08-2-S CABLE CLAMP 8.56X1.39W SS HRDW
CL-M08-2-S CABLE CLAMP 8.56X1.39W SS HRDW

CL-M08-2-S CABLE CLAMP 8.56X1.39W SS HRDW

Brand:

Gleason Reel

Catalog ID:

CL-M08-2-S

CABLE CLAMP 8.56X1.39W SS HRDW

Product details

General

Clamping Element Design

Mixed clamp

Finish Type

Orange polyester powder

Material - Hardware

Stainless Steel, Clamping Pads Are Neoprene

Series

  • C50
  • I110
  • I115
  • T50

Type

Cable Clamp

Dimensions

Overall Width

10.44

Width - Window

8.56 in

Resources and downloads