HUBBELL
Image not found

GL-RB-21 GLAND ASSY ROUND CABLE BRASS .43-.87

Brand: Gleason Reel

Catalog ID: GL-RB-21

GLAND ASSY ROUND CABLE BRASS .43-.87

  • Brass Cable Gland for round cables,: Clearance Hole Maximum 1.25
  • Gland outside Width = 1.4
  • Works with C50,C60,I110,I120,I130,I150,I160,I152 and I162

General

Catalog Number

GL-RB-21

Clearance Hole Maximum

1.125

Material - Hardware

Brass

Type

Cable Gland

Dimensions

Clearance Hole Maximum

1.125

Gland Outside Width

1.4

Conductor Related

Cable Diameter Range

0.433 in-0.866 in