HUBBELL
JB-12-12-R5 J-BOX NEMA12 12X10X5
JB-12-12-R5 J-BOX NEMA12 12X10X5

JB-12-12-R5 J-BOX NEMA12 12X10X5

Brand: Gleason Reel

Catalog ID: JB-12-12-R5

J-BOX NEMA12 12X10X5

General

Catalog Number

JB-12-12-R5

Mounting Type

Rail Mounted

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Electrical Box

Dimensions

Depth

5

Dimension - Height inch

12

Overall Width

10

Certifications And Compliance

Nema Rating

NEMA 12