HUBBELL
TC-12.0 Tow chain 12ft Length
TC-12.0 Tow chain 12ft Length

TC-12.0 Tow chain 12ft Length

Brand:

Gleason Reel

Catalog ID:

TC-12.0

Tow chain 12ft Length

Product details

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

12 in

Overall Length

144

Resources and downloads