HUBBELL
TC-13.0 Tow chain 13ft Length

TC-13.0 Tow chain 13ft Length

Brand: Gleason Reel

Catalog ID: TC-13.0

Tow chain 13ft Length

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

13 in

Overall Length

156