HUBBELL
TC-19.0 Tow chain 19ft Length

TC-19.0 Tow chain 19ft Length

Brand: Gleason Reel

Catalog ID: TC-19.0

Tow chain 19ft Length

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

19 in

Overall Length

228