HUBBELL
TC-20.5 Tow chain 20.5ft Length

TC-20.5 Tow chain 20.5ft Length

Brand: Gleason Reel

Catalog ID: TC-20.5

Tow chain 20.5ft Length

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

20.5 in

Overall Length

246