HUBBELL
Image not found_2
Image not found_2

FF08-08 Festoon Kit, Nylon Trolleys (8), 2.1" w Flat Cable Saddle

Brand:

Gleason Reel

Catalog ID:

FF08-08

Festoon Kit, Nylon Trolleys (8), 2.1" w Flat Cable Saddle

  • Features Lock 'n Roll nylon trolleys and all necessary wire rope and hardware for complete festoon system
  • Each Trolley has 15lb weight capacity
  • Fits standard wire rope from 3/16" - 3/8" O.D.
  • Cable must be ordered separately

Product details

General

Cable Type

Flat

Catalog Number

FF08-08

Material

Nylon

Product Category

Festoons

Type

Festoon Kit

UPC

783246003690