HUBBELL
Image of HSB38T6PF12 HSB38T6PF12, Heat Shrink Tubing, Thin Wall, Black

HSB38T6PF12, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSB38T6PF12

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, Shrink ratio-2:1.

  • Heat Shrink Tubing, 0.38" ID Min (Exp), 0.19" ID Max (Rec)
  • #8-#6, Polyolefin, Thin Wall
  • Black, Shrink Ratio 2:1

General

Catalog Number

HSB38T6PF12

Material

POLYOLEFIN

UPC

781810214541

Dimensions

Dimensions

6 in x 0.375 in x 0.375 in

Height

0.375 in

Length

6 in

Width

0.375 in

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

120

Minimum Pack Quantity

1