HUBBELL
HSR12T48PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.
Image of HSR12T48PF HSR12T48PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

HSR12T48PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSR12T48PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 4 Ft Reel.

  • Heat Shrink Tubing
  • .5" ID Min (Exp), .25" ID Max (Rec)
  • Polyolefin, Thin Wall, Red, 600 V
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSR12T48PF

Color

Red

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212738

Dimensions

Dimensions

48 in x 0.5 in x 0.5 in

Height

0.5 in

Length

48 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1