HUBBELL
HSB34T6PF8, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.
Image of HSB34T6PF8 HSB34T6PF8, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

HSB34T6PF8, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Brand: Burndy

Catalog ID: HSB34T6PF8

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

  • Heat Shrink Tubing, 0.75" ID Min (Exp), 0.375" ID Max (Rec)
  • Polyolefin, Thin Wall, Black
  • Shrink Ratio 2:1, 600 V
  • 4 Foot Reel

General

Catalog Number

HSB34T6PF8

Material

POLYOLEFIN

UPC

781810214565

Dimensions

Dimensions

6 in x 0.75 in x 0.75 in

Height

0.75 in

Length

6 in

Package Height

Package Length

Package Weight

Package Width

Width

0.75 in

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

80

Minimum Pack Quantity

1