HSCFR_Photo_BW
HSCFR_Photo_BW

HSC38FR250, Clear heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Shrink ratio-2:1, 50 Ft Reel.

Brand:

Burndy

Catalog ID:

HSC38FR250

Clear heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Shrink ratio-2:1, 50 Ft Reel.

Product details

General

Application
Excellent flame retardant properties and a 2:1 shrink ratio. Tubing enables inspectors to read die index embossments on installed connectors easily
Color
Connector Type
CLEAR TUBES
Construction Material - Main
Polyvinyl Chloride
EU RoHS Indicator
Yes
Material
Polyvinyl chloride
Trade Name
VISI-SHRINKâ„¢
Type
HSC-FR
UPC
781810266311

Conductor Related

Conductor Range
#8 AWG to #6 AWG
Conductor Size
6AWG - 4AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No