HUBBELL
Image of HSTPBL200050FRL HSTPBL200050FRL, Heat Shrink Tubing, Thin Wall, Blue

HSTPBL200050FRL, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSTPBL200050FRL

Heat Shrink Tubing, 2" ID Min (Issued), 1" ID Max (Recovered), Thin Wall, Blue, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBL200050FRL

Color

Blue

UPC

621945697263

Dimensions

Dimensions

600 in x 2 in x 0.045 in

Height

0.045 in

Length

600 in

Width

2 in

Logistics

Carton Quantity

2