HUBBELL
Image of HSTPWH00631000FRL HSTPWH00631000FRL, Heat Shrink Tubing, Thin Wall, White

HSTPWH00631000FRL, Heat Shrink Tubing, Thin Wall, White

Brand: Burndy

Catalog ID: HSTPWH00631000FRL

Heat Shrink Tubing, .063" ID Min (Issued), .023" ID Max (Recovered), Thin Wall, White, 1000-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH00631000FRL

Color

White

UPC

621945691070

Dimensions

Dimensions

12000 in x 0.063 in x 0.017 in

Height

0.017 in

Length

12000 in

Width

0.063 in

Logistics

Carton Quantity

1