HUBBELL
Image of HSTPYG02504FPK25EA HSTPYG02504FPK25EA, Heat Shrink, Thin Wall, Yellow/Green

HSTPYG02504FPK25EA, Heat Shrink, Thin Wall, Yellow/Green

Brand: Burndy

Catalog ID: HSTPYG02504FPK25EA

Heat Shrink Tubing, .25" ID Min (Issued), .125" ID Max (Recovered), Thin Wall, Yellow/Green, 4-Foot Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 3:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYG02504FPK25EA

Color

Yellow/Green

UPC

621945699724

Dimensions

Length

48 in

Width

0.25 in