


Brand: Hubbell Wiring Device-Kellems
Catalog ID: H40091
Application
For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit
Catalog Number
H40091
Material
Iron, Zinc Plated
Performance
Product Type
Metallic Liquidtight Fittings
Specifications
Style
90°
Type
Metallic Liquidtight Fittings
UPC
783585035321
Dimension - Thread Size
4"-8 NPT
Dimension - Width mm
5.312 in
Trade Size
4
Weight
13.05 lb
Industry Standard(s)
Performance