text.skipToContent text.skipToNavigation

HBLALU7620B10

by multiple brands 

Catalog ID: HBLALU7620B10

Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

Product Details

General

EU RoHS Indicator Contact Manufacturer
Enclosure Type NEMA 1 Rating
Item Type HBLALU7620 Series
Material Aluminum
Series HBLALU7620
Style Three Channel
Type Base Only
UPC 783585111056

Dimensions

Length 10 ft

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 40