text.skipToContent text.skipToNavigation

HBLALU5015

by multiple brands 

Catalog ID: HBLALU5015

Metal Raceway, Tee Fitting, HBLALU5000 Series

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

Product Details

General

EU RoHS Indicator Contact Manufacturer
Item Type HBLALU5000 Series
Material Aluminum
Series HBLALU5000
Style Standard
Type Tees
UPC 783585110868

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 25