text.skipToContent text.skipToNavigation

HBLALU20GB306

by multiple brands 

Catalog ID: HBLALU20GB306

PlugTrak, Aluminum, Tamper Resistant, 15A Circuit, 6 Receptacle, 3' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

Product Details

General

EU RoHS Indicator Contact Manufacturer
Item Type Aluminum Pre-Wired PlugTrak
Number Of Receptacles 6
Performance
  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper
Type Single Circuit
UPC 783585113210

Dimensions

Length 3 ft

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC

Conductor Related

Wire Size #12 AWG THHN

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 2